Global Website         News         Investor Relations         Careers         Contact Us

SF1186B-2

Order Number SF1186B-2

  • 1575.42MHz SAW Filter
  • Bandwidth: 2.046 MHz @ 1 dB Passband
  • Max Insertion Loss: 3.5000 dB
  • use in GPS RF Front-End Applications
  • Low Insertion Loss
  • No Matching Required
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF1186B-2

The SF1186B-2 is Designed for Front End GPS Applications Low Insertion Loss , 3.0 x 3.0 x 1.3 mm Surface-Mount Case , No Matching Circuit Required , Complies with Directive 2002/95/EC (RoHS)
Product Type Filter
Frequency 1575.42MHz
Bandwidth MHz (typical) 15.3
Insertion Loss (typ) 2.68 dB
Insertion Loss (max) 3.50 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 468
Dimension 3 x 3 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Jan 19, 2017
S-Parameter Narrow Download
S-Parameter Wide Download
RoHs File Download PDF
Key Markets Automotive | Retail | Consumer Electronics and Fitness | Commercial and Residential Building Automation | Smart Grid & AMR
Key Applications GPS
Applications Characteristics For Internet of Things and M2M applications that require: | - Global positioning system (GPS) technology | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF1186B-2
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel