Global Website         News         Investor Relations         Careers         Contact Us

SF1186H-3

Order Number SF1186H-3

  • 1575.42MHz SAW Filter
  • Bandwidth: 2 MHz @ 0.5 dB Passband
  • Max Insertion Loss: 1.8000 dB
  • use in GPS RF Front-End Applications
  • Low Insertion Loss & Improved Rejection
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF1186H-3

The SF1186H-3 is a RF Filter Designed for Front End GPS Applications Low Insertion Loss , Improved Rejection , 2.0 x 1.6 mm Surface-mount Case , Complies with Directive 2002/95/EC (RoHS)
Product Type Filter
Frequency 1575.42MHz
Insertion Loss (typ) 1.20 dB
Insertion Loss (max) 1.80 dB
Operating Temperature Range -40 to +105
Operating Temperature °C (min) -40
Operating Temperature °C (max) 105
Mounting Type 4-Terminal Ceramic Surface Mount Package (SMP)
Package SM2016-4
Lid Symbol 3A
Dimension 2.0 x 1.6 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Sep 27, 2016
RoHs File Download PDF
Key Markets Automotive | Retail | Consumer Electronics and Fitness | Commercial and Residential Building Automation | Smart Grid & AMR
Key Applications GPS
Applications Characteristics For Internet of Things and M2M applications that require: | - Global positioning system (GPS) technology | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF1186H-3
Packaging Tape and Reel
Shipping Size 7" @ 2,000 Units / Reel; 13" @ 10,000 Units / Reel