Global Website         News         Investor Relations         Careers         Contact Us

SF1192B

Order Number SF1192B

  • 1842.5MHz SAW Filter
  • Bandwidth: 75 MHz @ 2.3 dB Passband
  • Max Insertion Loss: 3.8000 dB
  • use in Cellular Applications
  • No Matching Required
  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF1192B

The SF1192B is a RF Filter for Mobile Communication Applications , No Matching Circuit Required , 3.0 x 3.0 x 1.3 mm Package , Complies with Directive 2002/95/EC (RoHS)
Product Type Filter
Frequency 1842.5MHz
Insertion Loss (typ) 2.20 dB
Insertion Loss (max) 3.80 dB
Operating Temperature Range -30 to +85
Operating Temperature °C (min) -30
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 454
Dimension 3 x 3 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Jan 24, 2018
S-Parameter Download
RoHs File View
Key Markets Telecommunications
Key Applications Cellular Applications
Applications Characteristics For Internet of Things and M2M cellular infrastructure applications that require: | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF1192B
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel