Global Website         News         Investor Relations         Careers         Contact Us


Order Number SF1224E-1

  • 2332.5MHz SAW Filter
  • Bandwidth: 25.4 MHz @ 3 dB Passband
  • Max Insertion Loss: 2.5000 dB
  • use in SDARS RF Receiver Applications

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.


The SF1224E-1 is a RF Filter for SDAR, No Matching Circuit Required, 3.0 x 3.0 x 1.25 mm Package
Product Type Filter
Frequency 2332.5MHz
Bandwidth MHz (typical) 60
Insertion Loss (typ) 1.50 dB
Insertion Loss (max) 2.50 dB
Operating Temperature Range -40 to +105
Operating Temperature °C (min) -40
Operating Temperature °C (max) 105
Package SM3030-6
Lid Symbol A65
Dimension 3 x 3 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Jul 10, 2014
Order Number SF1224E-1
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel