Global Website         News         Investor Relations         Careers         Contact Us

SF1224E-3

Order Number SF1224E-3

  • 2332.5MHz SAW Filter
  • Bandwidth: 25 MHz @ 0.5 dB Passband
  • Max Insertion Loss: 0.9000 dB
  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF1224E-3

The SF1224E-3 is a 2332.5 MHz, 25 MHz bandwidth SAW Filter in a 3.0 x 3.0 x 1.4 mm surface-mount case with a 50 ohm input/output and complies with Directive 2002/95/EC (RoHS) and AEC-Q200.
Product Type Filter
Frequency 2332.5MHz
Bandwidth MHz (typical) 55
Insertion Loss (typ) 0.60 dB
Insertion Loss (max) 0.90 dB
Operating Temperature Range -40°C to +85C
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol A89
Dimension 3.0x3.0mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Aug 4, 2017
S-Parameter Narrow Download
S-Parameter Wide Download
Key Markets SiriusXM
Key Applications SiriusXM
Order Number SF1224E-3
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel