Global Website         News         Investor Relations         Careers         Contact Us

SF2036E

Order Number SF2036E

  • 1880MHz SAW Filter
  • Bandwidth: 60 MHz @ 1.5 dB Passband
  • Max Insertion Loss: 4.0000 dB
  • Low Insertion Loss
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2036E

The SF2036E is a Low Insertion Loss, 3.0 X 3.0 mm Surface-Mount Case
Product Type Filter
Frequency 1880MHz
Insertion Loss (typ) 2.45 dB
Insertion Loss (max) 4.00 dB
Operating Temperature Range -30 to +85
Operating Temperature °C (min) -30
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 510
Dimension 3 x 3 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Jun 6, 2017
S-Parameter Narrow Download
S-Parameter Wide Download
RoHs File Download PDF
Key Applications Fixed mobile application
Order Number SF2036E
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel