Global Website         News         Investor Relations         Careers         Contact Us

SF2133E-3

Order Number SF2133E-3

  • 1747.5MHz SAW Filter
  • Bandwidth: 75 MHz @ 3 dB Passband
  • Max Insertion Loss: 4.5000 dB
  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2133E-3

The SF2133E-3 is a low loss SAW filter in a 3.0 x 3.0 mm package. It complies with Directive 2002/95/EC (RoHS).
Product Type Filter
Frequency 1747.5MHz
Bandwidth MHz (typical) 90
Insertion Loss (typ) 2.30 dB
Insertion Loss (max) 4.50 dB
Operating Temperature Range -40°C to +90C
Operating Temperature °C (min) -40
Operating Temperature °C (max) 90
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 8R
Dimension 3.0x3.0mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Jul 10, 2017
S-Parameter Download
S-Parameter Narrow Download
S-Parameter Wide Download
Key Markets Wireless BTS
Key Applications Wireless BTS
Order Number SF2133E-3
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel