Global Website         News         Investor Relations         Careers         Contact Us

SF2168E

Order Number SF2168E

  • 1688.42MHz SAW Filter
  • Bandwidth: 40 MHz @ 1.5 dB Passband
  • Max Insertion Loss: 5.5000 dB
  • use in Digital TV
  • Source / Load Impedance = 150 ohm
  • Balanced-to-Balanced Operation
  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2168E

The SF2168E is a SAW Filter for Digital Television , Complies with Directive 2002/95/EC (RoHS)
Product Type Filter
Frequency 1688.42MHz
Bandwidth MHz (typical) 62
Insertion Loss (typ) 4.00 dB
Insertion Loss (max) 5.50 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 8-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-8
Lid Symbol 855
Dimension 3 x 3 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Jun 7, 2017
RoHs File View
Key Markets Consumer Electronics
Key Applications Digital TVs
Applications Characteristics For Internet of Things connected by digital TV needing: | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF2168E
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel