Global Website         News         Investor Relations         Careers         Contact Us

SF2225E

Order Number SF2225E

  • 2140MHz SAW Filter
  • Bandwidth: 60 MHz @ 2 dB Passband
  • Max Insertion Loss: 3.5000 dB
  • RF Filter
  • Low Insertion Loss
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2225E

The SF2225E is a Low-loss 2140 MHz SAW Filter , Complies with Directive 2002/95/EC (RoHS)
Product Type Filter
Frequency 2140MHz
Bandwidth MHz (typical) 66
Insertion Loss (typ) 2.10 dB
Insertion Loss (max) 3.50 dB
Operating Temperature Range -30 to +85
Operating Temperature °C (min) -30
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 961
Dimension 3 x 3 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Jul 19, 2010
S-Parameter Download
RoHs File Download PDF
Order Number SF2225E
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel