Global Website         News         Investor Relations         Careers         Contact Us

SF2296C

Order Number SF2296C

  • 312MHz SAW Filter
  • Bandwidth: 0.025 MHz @ 3 dB Passband
  • Max Insertion Loss: 2.0000 dB
  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2296C

The SF2296C is a high performance 312.00 MHz SAW filter in a 5.0 x 5.0 mm surface-mount package, and complies with Directive 2002/93/EC (RoHS).
Product Type Filter
Frequency 312MHz
Bandwidth MHz (typical) 0.3
Insertion Loss (typ) 1.80 dB
Insertion Loss (max) 2.00 dB
Operating Temperature Range -10C to +55C
Operating Temperature °C (min) -10
Operating Temperature °C (max) 55
Mounting Type 8-Terminal Ceramic Surface Mount Package (SMP)
Package SM5050-8
Lid Symbol A48
Dimension 5.0x5.0mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Aug 24, 2017
S-Parameter Narrow Download
S-Parameter Wide Download
Key Markets Remote Healthcare
Key Applications Remote Healthcare
Order Number SF2296C
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel