Global Website         News         Investor Relations         Careers         Contact Us

SF2316E-1

Order Number SF2316E-1

  • 1582MHz SAW Filter
  • Bandwidth: 40 MHz @ 2 dB Passband
  • Max Insertion Loss: 2.6000 dB
  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2316E-1

Low loss SAW filter
Product Type Filter
Frequency 1582MHz
Bandwidth MHz (typical) 45
Insertion Loss (typ) 2.00 dB
Insertion Loss (max) 2.60 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type SMT
Package SMD
Lid Symbol A80
Dimension 3.0x3.0x1.4 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Jan 19, 2017
Key Markets GPS and GLONASS
Key Applications GPS and GLONASS
Order Number SF2316E-1
Order Increment 500/3000
Packaging Tape and Reel