Global Website         News         Investor Relations         Careers         Contact Us

SF2316H-1

Order Number SF2316H-1

Low Insertion Loss, high rejection

  • 1588.655MHz SAW Filter
  • Bandwidth: 34.47 MHz @ dB Passband
  • Max Insertion Loss: 2.7000 dB

Single-ended Input/Output

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2316H-1

The SF2316H , Surface Mount 2.0 x 1.6 mm Package Complies with Directive 2002/95/EC (RoHS). Meets AEC-Q200 standard
Product Type Filter
Frequency 1588.655MHz
Bandwidth MHz (typical) 45
Insertion Loss (typ) 1.65 dB
Insertion Loss (max) 2.70 dB
Operating Temperature Range -40 to +105
Operating Temperature °C (min) -40
Operating Temperature °C (max) 105
Mounting Type 4-Terminal Ceramic Surface Mount Package (SMP)
Package SM2016-4
Lid Symbol 5K
Dimension 2.0x1.6 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Mar 9, 2015
Key Applications GPS+ Gnloss
Applications Characteristics GPS+ Gnloss
Order Number SF2316H-1
Packaging Tape and Reel
Shipping Size 7" @ 2000 Units / Reel; 13" @ 10000 Units / Reel