Global Website         News         Investor Relations         Careers         Contact Us

SF2316H

Order Number SF2316H

  • 1583MHz SAW Filter
  • Bandwidth: 46.79 MHz @ 3 dB Passband
  • Max Insertion Loss: 2.1000 dB
  • RF Filter
  • Low Insertion Loss
  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2316H

The SF2316H is a Low-loss 1583 MHz SAW Filter , Complies with Directive 2002/95/EC (RoHS), for GPS, Beidou and Glonass application.
Product Type Filter
Frequency 1583MHz
Bandwidth MHz (typical) 46.79
Insertion Loss (max) 2.10 dB
Operating Temperature Range -40 to +105
Operating Temperature °C (min) -40
Operating Temperature °C (max) 105
Mounting Type 4-Terminal Ceramic Surface Mount Package (SMP)
Package SM2016-4
Lid Symbol 5C
Dimension 2x1.6 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date May 18, 2015
RoHs File View
Order Number SF2316H
Packaging Tape and Reel
Shipping Size 7" @ 2000 Units / Reel; 13" @ 10000 Units / Reel