SF2327E
Order Number SF2327E
- 866 MHz SAW Filter
- Bandwidth: 7 MHz @ 1.5 dB Passband
- Max Insertion Loss: 3.0000 dB
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
The SF2327E is a 3 x 3mm surface mount 866MHz SAW Filter.
Product Type | Filter | |
Frequency | 866 MHz | |
Bandwidth MHz (typical) | 12 | |
Insertion Loss (typ) | 2.30 dB | |
Insertion Loss (max) | 3.00 dB | |
Operating Temperature Range | -40 to +85 | |
Operating Temperature °C (min) | -40 | |
Operating Temperature °C (max) | 85 | |
Mounting Type | 6-Terminal Ceramic Surface Mount Package (SMP) | |
Package | SM3030-6 | |
Lid Symbol | A91 | |
Dimension | 3x3mm | |
Power Class | No | |
Technology | SAW | |
RoHs Compliant | Yes | |
ISO9001 | Yes | |
TS16969 | Yes |
Data Sheet | Download PDF |
Data Sheet Date | Mar 7, 2016 |
RoHs File | View |
Key Markets | meter reading |
Key Applications | meter reading |
Order Number | SF2327E |
Order Increment | 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel |
Packaging | Tape and Reel |
Shipping Size | 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel |