SF2345E-1
Order Number SF2345E-1
- 2593MHz SAW Filter
- Bandwidth: 194 MHz @ 1 dB Passband
- Max Insertion Loss: 4.5000 dB
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
The SF2345E-1 is a 2593 MHz, 194 MHz bandwidth SAW Filter in a 3.0 x 3.0 x 1.4 mm surface-mount case with a 50 ohm input/output and complies with Directive 2002/95/EC (RoHS) and AEC-Q200.
Product Type | Filter | |
Frequency | 2593MHz | |
Bandwidth MHz (typical) | 293 | |
Insertion Loss (typ) | 3.70 dB | |
Insertion Loss (max) | 4.50 dB | |
Operating Temperature Range | -30°C to +100C | |
Operating Temperature °C (min) | -30 | |
Operating Temperature °C (max) | 100 | |
Mounting Type | 6-Terminal Ceramic Surface Mount Package (SMP) | |
Package | SM3030-6 | |
Lid Symbol | 6E | |
Dimension | 3.0x3.0mm | |
Power Class | No | |
Technology | SAW | |
RoHs Compliant | Yes | |
ISO9001 | Yes | |
TS16969 | Yes |
Data Sheet | Download PDF |
Data Sheet Date | Aug 29, 2018 |
S-Parameter Narrow | Download |
S-Parameter Wide | Download |
Key Markets | Telecom |
Key Applications | BTS |
Order Number | SF2345E-1 |
Order Increment | 1 unit /Box |
Packaging | Tape and Reel |
Shipping Size | 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel |