Global Website         News         Investor Relations         Careers         Contact Us

SF2381E

Order Number SF2381E

  • 2492 MHz Filter
  • Bandwidth: 5 MHz @ 1 dB Passband
  • Max Insertion Loss: 2.0000 dB
  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2381E

Low loss SAW filter
Product Type Filter
Frequency 2492 MHz
Frequency MHz (min) 2492 MHz
Bandwidth MHz (typical) 15
Insertion Loss (typ) 1.55 dB
Insertion Loss (max) 2.00 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 6J
Dimension 3.0x3.0x1.4 mm
Power Class No
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Apr 19, 2018
S-Parameter Narrow Download
S-Parameter Wide Download
Key Markets mobile satellite service
Key Applications mobile satellite service
Order Number SF2381E
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel