Global Website         News         Investor Relations         Careers         Contact Us

SF2385H

Order Number SF2385H

  • 1587.5 MHz Filter
  • Bandwidth: 57 MHz @ 2 dB Passband
  • Max Insertion Loss: 2.5000 dB
  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2385H

The SF2385H is a 1587.5 MHz SAW filter designed for Front End GPS, Beidou, and Glonass applications.
Product Type Filter
Frequency 1587.5 MHz
Bandwidth MHz (typical) 60
Insertion Loss (typ) 2.00 dB
Insertion Loss (max) 2.50 dB
Operating Temperature Range -40 to +105
Operating Temperature °C (min) -40
Operating Temperature °C (max) 105
Mounting Type surface mount 2x1.6 mm 4 pin
Package SM2016-4
Lid Symbol 6P
Dimension 2.0x1.6x0.65 mm
Power Class No
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Feb 22, 2017
Key Markets GPS , Glonas and Beidou
Key Applications GPS , Glonas and Beidou
Order Number SF2385H
Purchase 7 inch 2000, 13 inch 10000
Packaging Tape and Reel
Shipping Size 7" @ 2000 Units / Reel; 13" @ 10000 Units / Reel