Global Website         News         Investor Relations         Careers         Contact Us

SF2434E-1

Order Number SF2434E-1

  • 1223 MHz SAW Filter
  • Bandwidth: 54 MHz @ 2 dB Passband
  • Max Insertion Loss: 3.5000 dB
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2434E-1

The SF2434E-1 is a SAW filter designed for front-end GPS applications with low insertion loss in a 3.0 x 3.0 x 1.3 mm case. The SF2434E-1 complies with Directive 2002/95/EX (RoHS) and meets AEC-Q200 criteria.
Product Type Filter
Frequency 1223 MHz
Bandwidth MHz (typical) 64
Insertion Loss (typ) 3.00 dB
Insertion Loss (max) 3.50 dB
Operating Temperature Range -40°C to +105C
Operating Temperature °C (min) -40
Operating Temperature °C (max) 105
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 9G
Dimension 3.0x3.0mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
S-Parameter Download
Key Markets GPS
Key Applications GPS
Order Number SF2434E-1
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel