Global Website         News         Investor Relations         Careers         Contact Us

SF2434E

Order Number SF2434E

  • 1223MHz SAW Filter
  • Bandwidth: 54 MHz @ 2 dB Passband
  • Max Insertion Loss: 5.0000 dB
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2434E

SAW filter design for GPS, low GDD
Product Type Filter
Frequency 1223MHz
Bandwidth MHz (typical) 65
Insertion Loss (typ) 4.00 dB
Insertion Loss (max) 5.00 dB
Operating Temperature Range -40 to +105
Operating Temperature °C (min) -40
Operating Temperature °C (max) 105
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 8Q
Dimension 3.0x3.0mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Jul 25, 2017
Key Markets GPS
Key Applications GPS
Order Number SF2434E
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel