Global Website         News         Investor Relations         Careers         Contact Us

SF2442E-1

Order Number SF2442E-1

  • 1565.5 SAW Filter
  • Bandwidth: 81 MHz @ 2 dB Passband
  • Max Insertion Loss: 3.7000 dB
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2442E-1

The SF2442E-1 is a 1565.5 MHz SAW Filter in a 3mm x 3mm surface mount package.
Product Type Filter
Frequency 1565.5
Bandwidth MHz (typical) 90
Insertion Loss (typ) 3.10 dB
Insertion Loss (max) 3.70 dB
Operating Temperature Range -40°C to +105C
Operating Temperature °C (min) -40
Operating Temperature °C (max) 105
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 9F
Dimension 3.0x3.0mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date May 18, 2017
Key Markets GPS
Key Applications GPS
Order Number SF2442E-1
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel