Global Website         News         Investor Relations         Careers         Contact Us

SF2463H

Order Number SF2463H

  • 1582.4 SAW Filter
  • Bandwidth: 46.7 MHz @ 3 dB Passband
  • Max Insertion Loss: 2.2000 dB
  • Under Development Recommended  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2463H

Product used for GPS, Low GDD
Product Type Filter
Frequency 1582.4
Bandwidth MHz (typical) 64
Insertion Loss (typ) 1.80 dB
Insertion Loss (max) 2.20 dB
Operating Temperature Range -40°C to +125C
Operating Temperature °C (min) -40
Operating Temperature °C (max) 125
Mounting Type 4-Terminal Ceramic Surface Mount Package (SMP)
Package SM2016-4
Lid Symbol A5
Dimension 2x1.6 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Nov 30, 2018
S-Parameter Narrow Download
S-Parameter Wide Download
Key Markets GPS
Key Applications GPS
Order Number SF2463H
Order Increment 7" @ 2500 Units / Reel; 13" @ 10000 Units / Reel
Packaging Tape and Reel
Shipping Size 1 unit /Box