Global Website         News         Investor Relations         Careers         Contact Us

SNAP2410DX

Order Number SNAP2410DX

Ultra Robust 2.4GHz Industrial DIN-rail mount Ethernet Access Point with remote transceiver

  • 2.4GHz Proprietary FHSS Access Point
  • Network Topology: Point-to-Point and Point-to-Multipoint
  • Modulation: FHSS

460.8 Kbps RF data rate

  • Allows seamless connection of non-Ethernet serial devices to Ethernet networks
  • Works with HN 10 Series devices
  • Simplifies Industrial Automation applications
  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SNAP2410DX

Designed for use as a base station for WIT2410-based products, the SNAP2410 provides seamless Ethernet connectivity for remote serial devices. The SNAP2410 provides seamless roaming as well. The SNAP2410 connects up to 62 WIT2410 wireless remotes to a 10Base-T Ethernet network. The SNAP family also is ideal for use as access points for a network of MurataHN-10 Series modems. Multiple SNAPs can be used to establish large coverage areas through which wireless remotes can roam without having to re-synchronize. Certified by the FCC and ETSI and CE marked, the SNAP2410 family can be used license-free worldwide.
Minimum Order Quantity 1
Product Type Access Point
Frequency 2.4GHz
Modulation FHSS
Antenna Reverse TNC
RF Conn/ Antenna Reverse TNC
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type DIN-rail
Dimension 140 x 118 x 48 mm
Supply Voltage min 12.0
Supply Voltage max 30.0
Transmit Power Configurable Yes
Transmit Power 100mW
Receiver Sensitivity -93 dBm
Data Rate 460.80 kbps
Data Rate Configurable No
Range Indoor 100m, Outdoor 10,000m
WLAN No
Technology Proprietary FHSS
Network Point-to-Point and Point-to-Multipoint
Host Interface Ethernet
Host Interface Other RS-232C
FCC/IC Certified FCC/IC Certified
ETSI Certified ETSI Certified
RoHs Compliant Yes
CE Compliant CE Marked
ISO9001 Yes
TS16969 No
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about networking using Murata Frequency Hopping Spread Spectrum technology.
Data Sheet Download PDF
Data Sheet Date Apr 10, 2008
Manual Download PDF
Key Markets Industrial Automation | Building Automation | Manufacturing Industries | Healthcare | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid
Key Applications AMR and Smart Grid | Smart Energy Management and Control | Automatic Lighting and Temperature Control | Industrial Automation
Applications Characteristics M2M, WSN and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
Order Number SNAP2410DX
Packaging No
Shipping Size 1 Unit / Box