Global Website         News         Investor Relations         Careers         Contact Us

Type 1AD Certified for Ayla IoT Cloud software

Order Number LBWB1ZZ1AD

Shielded Small WiFi 11b/g/n+MCU Module with Cloud Agent

  • 2.4GHz WiFi MCU Module
  • Network Topology: STA mode
  • Chipset: Cypress (CYW4390)
  • Processor: ARM Cortex-M3
  • Modulation: DSSS / CCK / OFDM

Supporting Ayla Networks software platform

  • For Industrial IoT, Smart Home, Sensor Network
  • Pre-loaded Ayla Cloud Agent
  • Learn more about Ayla IoT Platform on Murata Plus
  • In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

Type 1AD Certified for Ayla IoT Cloud software

Murata is partnering with Ayla Networks to offer a complete end-to-end platform for building world class Internet-connected products. The Murata Type 1AD Certified Wi-Fi Connectivity Module comes pre-loaded with the Ayla Embedded Agent, enabling developers to connect to the Ayla Cloud Services and smartphone/tablet applications based on the Ayla Application Libraries. The Ayla IoT Cloud solution provides developers a fast path to add smart phone and tablet-based control and monitoring to existing products. Leveraging ubiquitous Wi-Fi and the power of the cloud, users can securely connect to their devices from anywhere with an Internet connection.
Annual Volume 100,000
Product Type MCU Module
Grade Consumer
Frequency 2.4GHz
Frequency MHz (min) 2400
Frequency MHz (max) 2483.5
Chipset Cypress (CYW4390)
Processor ARM Cortex-M3
Modulation DSSS / CCK / OFDM
Embedded Stack Yes
Antenna On-board
RF Conn/ Antenna PCB Antenna
System Clock Internal X'tal
Operating Temperature Range -30 to +85
Operating Temperature °C (min) -30
Operating Temperature °C (max) 85
Mounting Type Connector Mount
Package Connector
Dimension 33.0 x 18.0 x 2.5 mm
Supply Voltage (Vdc) 3.3
Supply Voltage min 3.13
Supply Voltage max 3.46
Transmit Power +17dBm @ 11Mbps
+13dBm @ 54Mbps
+12dBm @ 65Mbps
Receiver Sensitivity -88dBm @ 11Mbps
-75dBm @ 54Mbps
-73dBm @ 65Mbps
Transmit Mode Current 240mA @ 11Mbps
200mA @ 54Mbps
200mA @ 65Mbps
Receive Mode Current 60mA
Data Rate WLAN 11, 54, 65 Mbps
Bluetooth No
WLAN 802.11b/g/n
Technology WiFi
Network STA mode
Host Interface UART
I/O Interface GPIO
Host Interface Other No
Interface Voltage (Vdc for VIO) 3.3
FCC/IC Certified FCC/IC Certified
ETSI Certified Yes
ISO9001 Yes
TS16969 No
Certification
CE (Europe) EN 300328 V2.1.1
  Conducted Test Report available
Note: CE marking and declaration should be done by customer as a final product.
Platform Ayla
Data Sheet Download PDF
Data Sheet Date Jan 11, 2016
Dev Kit Overview Download PDF
Software see Ayla's Website for Ayla IoT Cloud Software and more information.
Learn more about Ayla IoT Platform on Murata Plus
Driver Firmware Ayla Networks software
Block Diagram
Order Number LBWB1ZZ1AD
Sample Part Number LBWB1ZZ1AD-ATEMP-AYLA
Production Part Number LBWB1ZZ1AD-812
Development Kit Part Number LBWA1CS1AD-ATEMP-AYLA
Purchase

Please check "Where to Buy | Distributor Inventory".

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 1,680
Packaging Tray
Shipping Size 1680