Global Website         News         Investor Relations         Careers         Contact Us

Type 1EU

Order Number LBBA0ZZ1EU-951

Complete Wireless Module with Radio Transceiver, Micro Controller and ISA-100.11a-2009 Networking Software

  • 2.4GHz ISA100 Wireless Module
  • Network Topology: Point-to-Point, Point-to-Multipoint and Mesh
  • Modulation: O-QPSK

Features of ISA100 wireless:

  • The only industrial wireless network standard that conforms with the ETSI EN300.328 v1.8.1 regulation
  • IPv6 addressability
  • Two levels of security: Transport Layer and Data Link Layer

  • Highly reliable communication enabled by Co-existence mechanisms, Path diversity and Duocast

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

Type 1EU

The LBBA0ZZ1EU is a fully integrated 2.4GHz wireless module featuring low power radio design. All RF components as well as “ISA stack” software are integrated into this module to support ISA100.11a wireless communication. The ISA stack includes MAC, Data Link, Network, Transport, Application sub-layer and DMAP. The LBBA0ZZ1EU module will allow you to develop ISA100 wireless products more quickly, easily and efficiently.
Minimum Order Quantity Tape & Reel : 300, Tray: 200
Product Type Module
Grade Industrial
Frequency 2.4GHz
Frequency MHz (min) 2400
Frequency MHz (max) 2483.5
Modulation O-QPSK
Channels 15
Embedded Stack ISA100.11a-2009
Antenna External
RF Conn/ Antenna MMCX
System Clock 32 MHz
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 31.0 x 21.0 x 6.3 mm
Supply Voltage min 3.2 (without internal LDO: 2.6)
Supply Voltage max 5.5 (without internal LDO: 3.0)
Transmit Power Configurable No
Transmit Power +10 dBm
Receiver Sensitivity -98.5 dBm Typical
Transmit Mode Current 35 mA Typical
Receive Mode Current 16.0 mA Typical
Sleep Mode Current 18uA (without internal LDO: 7uA) Typical
Data Rate 250.00 kbps
Data Rate Configurable No
Range Indoor 50m, Outdoor 200m
WLAN No
Technology ISA100 Wireless
Security AES-128 Encryption
Network Point-to-Point, Point-to-Multipoint and Mesh
Host Interface UART / SPI
I/O Interface UART / SPI
Host Interface Other No
Interface Voltage (Vdc for VIO) 2.6 to 3.0
FCC/IC Certified Yes
ETSI Certified Yes
ISO9001 Yes
TS16969 No
Document Statement "All technical documents including the module data sheet will be provided under NDA. For more information, please contact us through the Contact Us button.

Doc No Doc Name
SP-ZZ1EU ISA100 Wireless Module Data Sheet
AN-ZZ1EU-001 HW Integration Guide
AN-ZZ1EU-002 Serial Interface Specification
AN-ZZ1EU-003 First Step Guide for Evaluation Board
AN-ZZ1EU-004 UAP Service Guideline
AN-ZZ1EU-005 Wireless Test Mode Specification
- Type1EU Test Tool
AN-ZZ1EU-006 Radio Silence Mode
AN-ZZ1EU-007 EVB manual for Reset to Factory defaults
AN-ZZ1EU-008 Operation Manual for writing UAP sample AN-ZZ1EU-009 Explanation of UAP sample

Brochure Download PDF
Software UAP sample source codes are provided under NDA and SLA. For more information, please contact us through the “Contact US” tab.
Block Diagram
Development Kit LBBA0ZZ1EU-TEMP-E2
Development Kit Part Number LBBA0ZZ1EU-TEMP-E2
Dev Kit Features The Evaluation Board (LBBA0ZZ1EU-TEMP-E2) comes with UAP sample codes and RF test tool. The Basic functions of ISA100 Wireless can be confirmed by the UAP sample codes. The details of UAP sample codes and RF test tool are described in the technical documents.

Type 1EU Evaluation Board

Order Number LBBA0ZZ1EU-951
Purchase For engineering sample requests, please contact us through the Contact Us button.
Packaging Tape and Reel or Tray