Global Website         News         Investor Relations         Careers         Contact Us

Type 1KQ

Order Number LBWA1ZZ1KQ

Shielded Small WiFi 11b/g/n+MCU Module

  • 2.4GHz WiFi MCU Module
  • Network Topology: AP and STA mode
  • Chipset: TI (CC3220R)
  • Processor: ARM Cortex-M4
  • Modulation: DSSS / CCK / OFDM

Supporting TI SimpleLink Wi-Fi SDK

  • For Industrial IoT, Smart Home, Sensor Network
  • TI SimpleLink Gen2
  • ARM Cortex-M4
  • 802.11b/g/n
  • 32Mbit Flash Memory
  • On-board Antenna
  • Under Development Recommended  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

Type 1KQ

Type 1KQ is a wifi module based on TI SimpleLink Gen2 which hosts Wifi, TCP/IP network stack, security supplicant and other network application features . It enables low power connectivity for data communication.
Annual Volume 100000
Product Type MCU Module
Grade Consumer
Frequency 2.4GHz
Frequency MHz (min) 2400
Frequency MHz (max) 2483.5
Chipset TI (CC3220R)
Processor ARM Cortex-M4
Modulation DSSS / CCK / OFDM
Embedded Stack Yes
Antenna On-board
RF Conn/ Antenna PCB Antenna
System Clock Internal X'tal
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 13.2 x 21.45 x 2.65 mm
Supply Voltage (Vdc) 3.3
Data Rate WLAN 11, 54, 65 Mbps
Bluetooth No
WLAN 802.11b/g/n
Technology WiFi
Network AP and STA mode
Host Interface UART/SPI
I/O Interface GPIO/SPI/UART
Host Interface Other No
Interface Voltage (Vdc for VIO) VBAT
FCC/IC Certified FCC/IC Certified (planned)
ETSI Certified Yes (planned)
ISO9001 Yes
TS16969 No
Platform SimpleLink
Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.
Software To develop software, please go to TI web site http://www.ti.com/product/CC3220
Driver Firmware TI SimpleLink Wi-Fi SDK
Evaluation Tool LBWA1ZZ1KQ-TEMP-A
Order Number LBWA1ZZ1KQ
Production Part Number LBWA1ZZ1KQ-290
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Packaging No