Global Website         News         Investor Relations         Careers         Contact Us

Type YD

Order Number LBWA1ZVYDZ

Shielded Ultra Small WiFi 11b/g/n+MCU Module

  • 2.4GHz WiFi MCU Module
  • Network Topology: AP and STA dual mode
  • Chipset: Cypress (CYW43438) + STM32 (ARM Cortex-M4)
  • Processor: STM32 ARM Cortex-M3
  • Modulation: DSSS / CCK / OFDM

High Performance Capabilities for Internet of Things

  • For Industrial IoT, Smart Home, Sensor Network
  • 802.11 b/g/n 65Mbps, Wifi Stack runs inside
  • Cypress WICED
  • In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

Type YD

Type YD Wi-Fi modules are an embedded network controller solution providing simple serial-to-Wi-Fi Internet connectivity for consumer-grade applications. The Type YD module delivers the ability to IP-enable any device with a UART or SPI interface. Sensor applications are made possible via the ADCs and GPIOs interfaces.

Type YD enables low throughput consumer applications with its STM32 ARM Cortex-M3 MCU with no additional interfaces.

The Type YD network controller modules provide device manufacturers with an easy-to-design solution for data acquisition, device management, and industrial control applications.

Each module offers a complete network controller solution. The Wi-Fi, TCP/IP network stack, security supplicant and other network application features are hosted directly on the module.

Yet, the feature-rich Type YD module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications.

Annual Volume 100,000
Product Type MCU Module
Grade Consumer
Frequency 2.4GHz
Frequency MHz (min) 2400
Frequency MHz (max) 2483.5
Chipset Cypress (CYW43438) + STM32 (ARM Cortex-M4)
Processor STM32 ARM Cortex-M3
Modulation DSSS / CCK / OFDM
Embedded Stack Yes
Antenna External
RF Conn/ Antenna Not Included
System Clock Internal X'tal
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 10.0 x 7.9 x 1.25 mm
Supply Voltage (Vdc) 3.3
Transmit Power +17dBm
Receiver Sensitivity -87dBm @ 11Mbps
Transmit Mode Current 365mA @ +17dBm or 440mA @ +19dBm (11Mbps)
Receive Mode Current 160mA
Data Rate WLAN 11, 54, 64 Mbps
Bluetooth No
WLAN 802.11b/g/n
Technology WiFi
Network AP and STA dual mode
Host Interface UART
I/O Interface GPIO/SPI/UART/I2C
Host Interface Other No
Interface Voltage (Vdc for VIO) 2.4 to 3.6
FCC/IC Certified FCC/IC "Reference" Certified
ETSI Certified Yes
ISO9001 Yes
TS16969 No
Certification
CE (Europe) EN 300328 V2.1.1
  Conducted Test Report available
Note: CE marking and declaration should be done by customer as a final product.
Platform WICED
Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.
Software

WICED™ is a Cypress development system that vastly reduces the effort required to add wireless connectivity to embedded devices. The SDK enables developers to quickly create network connected applications targeted for low-resource microcontrollers.

The WICED™ SDK includes:
  • An open source build system and toolchain based on GNU make.
  • A GUIDE based on Eclipse CDT that seamlessly integrates with a programmer and single-step, thread-aware, debugger based on OpenOCD and gdb.
  • A complete software stack that includes advanced security and networking features such as SSL/TLS, IPv4/IPv6 networking, and mDNS/Bonjour.
  • Production ready example applications.
Driver Firmware
  • RTOS driver/firmware for Cypress WICED
FAQ Download PDF
Order Number LBWA1ZVYDZ
Development Kit Part Number LBWA1ZVYDZ-TEMPLBWA1ZVYDZ-DTEMP-SNIC-UART
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000
Packaging Tape and Reel