Global Website         News         Investor Relations         Careers         Contact Us

Type ZP

Order Number LBEH5HMZPC

Ultra Small Dual Band WiFi 11a/b/g/n/ac+Bluetooth 4.2 Module

  • 2.4GHz & 5GHz WiFi+Bluetooth Module
  • Network Topology: AP and STA dual mode
  • Chipset: Cypress (CYW4339)
  • Processor: No
  • Modulation: DSSS / CCK / OFDM

High Performance Capabilities for Internet of Things

  • For Industrial IoT, Smart Home, Audio/Video/Voice, Gateway
  • 802.11 a/b/g/n/ac 1x1 433Mbps
  • NXP i.MX Linux
  • To Be Discontinued  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

Type ZP

Type ZP module is a very high performance 802.11a/b/g/n/ac, and Bluetooth v4.0 +EDR module based on Cypress CYW4339 silicon which features the latest in the Cypress wireless coexistence technology. Integrated support for Wi-Fi DirectTM, This technology provides Wi-Fi connectivity from your Type ZP-enabled device to just about any Wi-Fi enabled peripheral (such as wireless mice, keyboards, remote controls, headsets, speakers, displays and many other applications). Integrated support for these technologies also provides for application file sharing on Android devices, with most Android Version 4.1 (Jellybean) supported. Android version 4.2 (Jellybean) includes further refinements to Wifi Direct including persistent permissions enabling two-way transfer of data between multiple devices. Cypress's TurboQAMTM technology implements the highest data-rate 256-QAM mode in 2.4GHz and enables devices equipped with the BCM4339 to deliver 10 percent faster throughputs than 802.11n speeds when communicating with other 5G WiFi devices Advanced beamforming (IEEE 802.11ac/n), Low-Density Parity Check (LDPC) code and Space-Time Block Code (STBC) support for better coverage and more reliable connectivity. Key high-throughput mobility interfaces, including SDIO 3.0, PCIe and HSIC, make it suitable for smartphone, tablet and computing platforms.
Product Type Module
Grade Consumer
Frequency 2.4GHz & 5GHz
Frequency MHz (min) 2400
Frequency MHz (max) 5825
Chipset Cypress (CYW4339)
Processor No
Modulation DSSS / CCK / OFDM
Antenna External
RF Conn/ Antenna Not Included
System Clock Internal X'tal
Operating Temperature Range -20 to +75
Operating Temperature °C (min) -20
Operating Temperature °C (max) 75
Mounting Type SMT
Package LGA
Dimension 7.8 x 7.42 x 1.0 mm
Supply Voltage (Vdc) 3.6
Transmit Power +19dBm @11Mbps (2.4GHz)
+16dBm @54Mbps (2.4GHz)
+15dBm @65Mbps (2.4GHz)
+14dBm @54 Mbps (5GHz)
+13dBm @65Mbps (5GHz)
+13dBm @135Mbps (5GHz)
+12dBm @180Mbps (5GHz)
+12dBm @390Mbps (5GHz)
Receiver Sensitivity -76dBm @ 11Mbps (2.4GHz)
-65dBm @ 54Mbps (2.4GHz)
-64dBm @ 65Mbps (2.4GHz)
-65dBm @ 54Mbps (5GHz)
-64dBm @ 65Mbps (5GHz)
-61dBm @ 135Mbps (5GHz)
-54dBm @ 180Mbps (5GHz)
-51dBm @ 390Mbps (5GHz)
Transmit Mode Current 350mA @ 11Mps (2.4GHz)
300mA @ 54Mbps (2.4GHz)
300mA @ 65Mbps (2.4GHz)
350mA @ 54Mbps (5GHz)
350mA @ 65Mbps (5GHz)
350mA @ 135Mbps (5GHz)
350mA @ 180Mbps (5GHz)
350mA @ 390Mbps (5GHz)
Receive Mode Current 100mA @ 11Mbps (2.4GHz)
100mA @ 65Mbps (2.4GHz)
110mA @ 54Mbps (5GHz)
110mA @ 65Mbps (5GHz)
110mA @135Mbps
130mA @ 180Mbps (5GHz)
160mA @390Mbps (5GHz)
Data Rate WLAN 11, 54, 65, 150, 433 Mbps
Data Rate Bluetooth 3 Mbps
WLAN 802.11a/b/g/n/ac
Bluetooth 4.2 BR/EDR/LE
Power Class Class 1
Technology WiFi+Bluetooth
Network AP and STA dual mode
Host Interface SDIO
Host Interface Other No
Host Interface BT UART
Interface Voltage (Vdc for VIO) 1.71 to 1.89
FCC/IC Certified No
ETSI Certified No
ISO9001 Yes
TS16969 No
Platform Linux
Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

If you use NXP i.MX6 platforms that is described in this landing page (https://wireless.murata.com/eng/products/rf-modules-1/wi-fi-bluetooth-for-nxp-i-mx.html), please read "Quick Start Guide (Linux)" and "Quick Start Guide (Adnroid)". For further development on i.MX6, we have additional documents in our support site (myMurata). Please refer to "Support Site Access Guide" under software tab to learn how to access to myMurata".

Quick Start Guide (Linux) Download PDF
Software
Support Site Access Guide Download
Driver Firmware Linux / Android driver firmware for i.MX6 platform
Order Number LBEH5HMZPC
Production Part Number LBEH5HMZPC-869
Purchase

Please check "Where to Buy | Distributor Inventory".

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000
Packaging Tape and Reel