Bluetooth Module

As the Bluetooth® system continues to expand exponentially, Murata ensures that the latest advancements in Bluetooth technology are available to you.

Module offering dual mode device and single mode device.

Dual mode device is compatible with both Classic Bluetooth (BR/EDR) and Bluetooth LE. Host processor will be connected via standard HCI UART interface.

Single mode device supports Bluetooth LE. Small application can run on the module including Bluetooth Host Stack.

6 Items

Show per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.
Set Ascending Direction
Order Number: LBCA2HNZYZ
Chipset: Dialog (DA14580)
BT: 4.1 LE
Clock: Internal X'tal
Dimension: 7.4 x 7.0 x 1.0 mm
Cert.: Yes
Grade: 4646
Recommended
In Production
Order Number: LBCA2BZZFZ
Chipset: Dialog (DA14580)
BT: 4.1 LE
Clock: Internal X'tal
Dimension: 5.4 x 4.4 x 1.0 mm
Cert.: Yes*
Grade: 4646
Recommended
In Production
Order Number: LBCA1CW1GR
Chipset: Cypress (CYW20736)
BT: 4.1 LE
Clock: Internal X'tal
Dimension: 9.0 x 7.0 x 1.2 mm
Cert.: Yes
Grade: 4646
Recommended
In Production
Order Number: LBMA15Q1BX
Chipset: Qualcomm (CSR8811)
BT: 4.2 BR/EDR/LE
Clock: Internal X'tal
Dimension: 5.0 x 4.5 x 1.0 mm
Cert.: No
Grade: 4646
Recommended
In Production
Order Number: WSM-BL241-ADA-008
Chipset: Nordic (nRF52832)
BT: 5.0 LE
Clock: Internal X'tal
Dimension: 7.4 x 7.0 x 0.9mm
Cert.: Yes
Grade: 4646
Recommended
In Production
Order Number: AFERO-BL24-01
Chipset: Afero (ASR-1)
BT: 4.1 LE
Clock: Internal X'tal
Dimension: 7.5 x 8.0 x 1.8 mm
Cert.: Yes
Grade: 4646
Recommended
In Production
Part Order Number Chipset BT Clock Dimension Cert. Grade Status Compare
Type ZY LBCA2HNZYZ Dialog (DA14580) 4.1 LE Internal X'tal 7.4 x 7.0 x 1.0 mm Yes Consumer Recommended
In Production
Type ZF LBCA2BZZFZ Dialog (DA14580) 4.1 LE Internal X'tal 5.4 x 4.4 x 1.0 mm Yes* Consumer Recommended
In Production
Type 1GR LBCA1CW1GR Cypress (CYW20736) 4.1 LE Internal X'tal 9.0 x 7.0 x 1.2 mm Yes Consumer Recommended
In Production
Type 1BX LBMA15Q1BX Qualcomm (CSR8811) 4.2 BR/EDR/LE Internal X'tal 5.0 x 4.5 x 1.0 mm No Consumer Recommended
In Production
MBN52832 WSM-BL241-ADA-008 Nordic (nRF52832) 5.0 LE Internal X'tal 7.4 x 7.0 x 0.9mm Yes Consumer Recommended
In Production
Afero ASR-1 AFERO-BL24-01 Afero (ASR-1) 4.1 LE Internal X'tal 7.5 x 8.0 x 1.8 mm Yes Consumer Recommended
In Production

6 Items

Show per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.
Set Ascending Direction
Filter By
Currently Filter By
  1. Product Status recommended in production
FILTER OPTIONS