Type VZ

Type VZ
  • Description
  • Specs
  • Documents
  • Software
  • Purchase
The Type VZ Bluetooth SMART module is a plug-in device that supports Bluetooth v4.0 low energy standard. All protocol stacks required for Bluetooth low energy communication are built in, including various healthcare profiles.

Murata original simple command set is provided via UART interface and it enables the module to be easily controlled by 8-bit or 16-bit MCUs widely used in small embedded devices.

Annual Volume 50000
Product Type MCU Module
Product Status in production
Grade Consumer
Frequency 2.4GHz
Chipset TI (CC2541)
Processor No
Antenna On-board
RF Conn/ Antenna Chip Antenna
Sleep Clock No
System Clock Internal X'tal
Operating Temperature °C (min) -10
Operating Temperature °C (max) 60
Mounting Type Connector Mount
Package Connector
Dimension 20.0 x 13.0 x 2.4 mm
Supply Voltage (Vdc) 3.3V
Transmit Power BT -2dBm (Measured at ANT connector)
Transmit Power -2dBm
Receiver Sensitivity BT -70 dBm (max.)
Transmit Mode Current 18mA @ -2dBm
Transmit Mode Current BT 18mA
Receive Mode Current 18mA
Data Rate Bluetooth 1Mbps
Bluetooth 4.0 LE
Power Class Class 2
Technology Bluetooth Low Energy
Host Interface BT UART
Interface Voltage (Vdc for VIO) 2.1 to 3.6
FCC/IC Certified FCC/IC Certified
ETSI Certified No
ISO9001 Yes
TS16969 No
Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.
Software Please submit the information through the Contact Us button to initiate a contact into Murata sales or wireless team for more information about software availability.
Driver Firmware Murata to provide under SLA
Development Kit Part Number LBCA2ZZVZE-TEMP-KIT
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 770