Type WS

Type WS
  • Description
  • Specs
  • Documents
  • Software
  • Eval Tool
  • Purchase
Type WS Bluetooth SMART module supports Bluetooth v4.0 BLE standard. All protocol stacks required for Bluetooth low energy communication are built in, including various healthcare profiles. Murata original simple command set is provided via UART interface and enables the module to be easily controlled by 8-bit or 16-bit MCUs widely used in small embedded devices.
Annual Volume 20000
Product Type MCU Module
Product Status in production
Grade Consumer
Frequency 2.4GHz
Chipset TI (CC2541)
Processor No
Antenna External
RF Conn/ Antenna Not included
Sleep Clock No
System Clock Internal X'tal
Operating Temperature °C (min) -10
Operating Temperature °C (max) 60
Mounting Type SMT
Package LGA
Dimension 10.4 x 7.7 x 1.8 mm
Supply Voltage (Vdc) 3.3V
Transmit Power BT -2dBm (Measured at ANT pin)
Transmit Power -2dBm
Receiver Sensitivity BT -70 dBm (max.)
Transmit Mode Current 18mA @ -2dBm
Transmit Mode Current BT 18mA
Receive Mode Current 18mA
Data Rate Bluetooth 1Mbps
Bluetooth 4.0 LE
Power Class Class 2
Technology Bluetooth Low Energy
Host Interface BT UART
Interface Voltage (Vdc for VIO) 2.2 to 3.6
FCC/IC Certified FCC/IC "Reference" Certified
ETSI Certified No
ISO9001 Yes
TS16969 No
Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.
Software Please submit the information through the Contact Us button to initiate a contact into Murata sales or wireless team for more information about software availability.
Driver Firmware Murata to provide under SLA
Dev Kit Features Design engineers utilize the following central and peripheral devices in their designs to test their applications end-to-end. The central device is used to gather data and send instructions to the peripheral devices. As a result, the peripheral devices send back data and acknowledgments to the central devices. | Order these according to your design needs.
LBCA2ZXWSE-TEMP-C Central Device
LBCA2ZXWSE-TEMP-P Peripheral Device | LBCA2ZZVZE-TEMP-KIT Contains:
2-TypeVZ (LBCA2ZZVZE) Bluetooth Smart modules (Central/Peripheral)
2 - USB adapter
2 - Connector board
Dev Kit Specs Type VZ EVK, P/N LBCA2ZZVZE-TEMP-KIT
Development Kit Part Number LBCA2ZZVZE-TEMP-KIT
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2000