Type ZY

Type ZY
  • Description
  • Specs
  • Documents
  • Software
  • FAQ
  • Purchase
Type ZY BLE module supports Bluetooth 4.2 BLE standard. All protocol stacks required for Bluetooth low energy communication are built in, including various healthcare profiles.
Product Type MCU Module
Product Status recommended in production
Grade 4646
Frequency 2.4GHz
Chipset Dialog (DA14580)
Processor ARM Cortex-M0
Antenna On-board
RF Conn/ Antenna PCB antenna
Sleep Clock No
System Clock Internal X'tal
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 7.4 x 7.0 x 1.0 mm
Supply Voltage (Vdc) 2.35 to 3.3V
Transmit Power BT -1dBm (Measured at ANT pin)
Transmit Power -1dBm
Receiver Sensitivity BT -93 dBm
Transmit Mode Current 4.8mA @ 0dBm
Transmit Mode Current BT 4.8mA
Receive Mode Current 5.1mA
Sleep Mode Current BT 600nA
Data Rate Bluetooth 1Mbps
Bluetooth 4.2 LE
Power Class Class 2
Technology Bluetooth Low Energy
Host Interface BT UART/ SPI/ I2C
Interface Voltage (Vdc for VIO) 2.35 to 3.3
FCC/IC Certified FCC/IC Certified
ETSI Certified Yes
ISO9001 Yes
TS16969 No
Certification
FCC/IC/CE/Telec information
● FCC (United States) FCC Part 15 subpart C
  Limited Modular Approval
  FCC ID: VPYLBZY
● IC (Canada) RSS-210
  Limited Modular Approval
  IC: 772C-LBZY
● CE (Europe) EN 300328 V2.1.1
  Conducted Test Report available
Note: CE marking and declaration should be done by customer as a final product.
●TELEC Japanese Radio Law
  Type certification(工事設計認証)
R001-00500
Document Statement
  • You can download IC datasheet, Application Notes, API Manual, User Guide and other useful documents at Dialog Support Site
  • For the latest version of module datasheet and other related documents, please access through my Murata page. You can download additional software and documents from myMurata

  • Please purchase Development Kit to gain access to my Murata.
    Data Sheet Download PDF
    Data Sheet Date Oct 23, 2018
    Quick Start Guide Download PDF
    Dev Kit Overview Download PDF
    Software
  • You can download SDK, Test Application, Sample Code, Software Documents from Dialog Support Site.
  • You can download some additional sample code from myMurata.

  • Please purchase Development Kit to gain access to myMurata.
    Support Site Access Guide Download PDF
    Order Number LBCA2HNZYZ
    Purchase

    Please check "Where to Buy | Distributor Inventory".

    Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

    Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

    To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

    Order Increment 2000