Cypress Based Modules

Murata offers high quality, easy-to-use, certified and ultra small wireless connectivity modules based on Cypress Semiconductor Corporation for minimizing development time and effort.

  • To learn more about Linux solution, please visit here.
  • To learn more about time to market solution, please visit ElectricImp (imp003, imp004m and imp005) and Ayla Networks (Type1AD, TypeYD) respectively.
  • To learn more about WICED solution, please see below.



WICED Solution

Cypress’s WICED® SDK is a full-featured platform with proven Software Development Kits and turnkey hardware solutions to readily enable Wifi and Bluetooth connectivity in system design. WICED Studio SDK provides RTOS, TCP/IP stack, Bluetooth Stack and an application framework designed to abstract complexity.

Please register Cypress Community to get more technical information including WICED Studio SDK and module detail. Please follow the instructions below.

Filter

Please select a filter to show which module support what type of platform/software/module you are looking for.

2 Items

Show per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.
Set Ascending Direction
Order Number: LBWA1UZ1PS
Chipset: Cypress (CYW54907)
Processor: ARM Cortex-R4
WLAN: 802.11a/b/g/n/ac
Host Interface: UART/SPI/USB
Dimen: 10.0 x 10.0 x 1.2 mm
Cert: No
Grade: 4646
Under Development
Recommended
Order Number: LBEE5PA1LD-222
Chipset: Cypress (CYW43438) + STM32 (ARM Cortex-M4F)
Processor: ARM Cortex-M4F
WLAN: 802.11b/g/n
Host Interface: UART/SPI
Dimen: 8.9 x 7.8 x 1.2 mm
Cert: Yes*
Grade: 4646
Under Development
Recommended
Part Order Number Chipset Processor WLAN Host Interface Dimen Cert Grade Status Com-pare
Part Order Number Chipset Processor WLAN Host Interface Dimen Cert Grade Status Com-pare
Type 1PS LBWA1UZ1PS Cypress (CYW54907) ARM Cortex-R4 802.11a/b/g/n/ac UART/SPI/USB 10.0 x 10.0 x 1.2 mm No Consumer Under Development
Recommended
Type 1LD-Ayla LBEE5PA1LD-222 Cypress (CYW43438) + STM32 (ARM Cortex-M4F) ARM Cortex-M4F 802.11b/g/n UART/SPI 8.9 x 7.8 x 1.2 mm Yes* Consumer Under Development
Recommended

2 Items

Show per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.
Set Ascending Direction
Filter By
Currently Filter By
  1. Product Status under development recommended
FILTER OPTIONS