Wi-Fi Module

Select from a wide range of Wi-Fi modules featuring various Murata innovations to address your unique design requirements, such as:

  • Modules for MPU-based applications to meet high through-put demands and modules for MCU-based applications demanding low through-put

  • Embedded software available in some modules that enable you to quickly connect to the cloud during design and prototyping stages

  • Module-level FCC, IC, and/ or ETSI certifications available in some modules to reduce design cycle and speed up time-to-market

1 Item

Show per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.
Set Ascending Direction
Order Number: LBWA1KL1FX
Chipset: Cypress (CYW43364)
Processor: No
WLAN: 802.11b/g/n
Host Interface: SDIO
Dimen: 6.95 x 5.15 x 1.1 mm
Cert: Yes*
Grade: 4646
Recommended
In Production
Part Order Number Chipset Processor WLAN Host Interface Dimen Cert Grade Status Com-pare
Part Order Number Chipset Processor WLAN Host Interface Dimen Cert Grade Status Com-pare
Type 1FX LBWA1KL1FX Cypress (CYW43364) No 802.11b/g/n SDIO 6.95 x 5.15 x 1.1 mm Yes* Consumer Recommended
In Production

1 Item

Show per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.
Set Ascending Direction
Filter By
Currently Filter By
  1. Platform Linux, WICED
FILTER OPTIONS
Platform
Product Type
Certified
Bluetooth