Wi-Fi Bluetooth for NXP i.MX

Murata has partnered with NXP Semiconductors N.V. and Cypress Semiconductor Corporation to offer a complete Wi-Fi and Bluetooth connectivity environment for building world class Internet-connected products. The Murata Connectivity Modules enable developers to minimize the development time and effort for connectivity function implementation. Developer can get well verified Hardware and Software for Murata Wi-Fi and Bluetooth module on NXP i.MX platforms.

Features

  • World Class Quality Wi-Fi and Bluetooth module
  • Supported on NXP i.MX6/7/8 platforms
  • Linux 4.1.15, 4.9.11, 4.9.88, and 4.9.123 are supported by Murata-enabled fmac Backports
  • Linux 4.14.78 has built-in fmac driver in NXP i.MX BSP
  • Various support of Wi-Fi flavors: 802.11b/g/n, 802.11a/b/g/n/ac SISO, 802.11a/b/g/n/ac 2x2 MIMO up to 600Mbps
  • Turn Key software reference solution by simple 3 steps (execute scripts, flash SD card and boot)
  • Cypress official tested release fmac WLAN driver on https://github.com/murata-wireless
  • Advance Bluetooth support (BR/EDR/LE)
  • Supports all standard profiles from BlueZ
  • FCC/IC/CE certified

Applications

  • Smart devices
  • Infotainment system
  • Medical systems (not implantable)
  • Enterprise-class intelligent control
  • Data systems
  • IoT Gateway

Documents

These documents will be uploaded in March/April.

  • Murata Linux Quick Start Guide
  • Murata Linux User Manual
  • Murata Wi-Fi/Bluetooth EVK for i.MX6 Hardware User Manual
  • Murata uSD-M.2 Adapter Board
  • Murata Wi-Fi BT EVK for i.MX6 Regulatory Testing Guide 1.0

Supported Hardware by NXP

uSD-M.2: Murata uSD-M2. Adapter + M.2 Board required
M.2: M.2 Board required

Module Chipset 6UL* 6ULL/ 6ULZ 6SL* 6SLL 6SoloX 6Q/DL/ Solo 6QP 8MQ
1DX CYW4343W uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2  
1MW CYW43455 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2  
1LV CYW43012 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2      
1CX CYW4356               M.2

*Wi-Fi Only

Supported Hardware by Embedded Artists

M.2: M.2 Board required

Module Chipset 6UL 6SoloX 6DualLite 6Quad 7Dual 7Dual Micro
1DX CYW4343W M.2 M.2 M.2 M.2 M.2 M.2
1MW CYW43455 M.2 M.2 M.2 M.2 M.2 M.2
1LV CYW43012 M.2 M.2 M.2 M.2 M.2 M.2
1CX CYW4356 M.2 M.2 M.2 M.2 M.2

1 Item

Show per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.
Set Ascending Direction
Order Number: LBWA1KL1FX
Chipset: Cypress (CYW43364)
Processor: No
WLAN: 802.11b/g/n
Host Interface: SDIO
Dimen: 6.95 x 5.15 x 1.1 mm
Cert: Yes*
Grade: 4646
Recommended
In Production
Part Order Number Chipset Processor WLAN Host Interface Dimen Cert Grade Status Com-pare
Part Order Number Chipset Processor WLAN Host Interface Dimen Cert Grade Status Com-pare
Type 1FX LBWA1KL1FX Cypress (CYW43364) No 802.11b/g/n SDIO 6.95 x 5.15 x 1.1 mm Yes* Consumer Recommended
In Production

1 Item

Show per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.
Set Ascending Direction
Filter By
Currently Filter By
  1. Bluetooth No
FILTER OPTIONS
Product Type
Certified
Bluetooth