Wi-Fi Bluetooth for NXP i.MX

Murata has partnered with NXP Semiconductors N.V., Cypress Semiconductor Corporation, and Embedded Artists AB to offer a complete Wi-Fi and Bluetooth connectivity environment for building world class Internet-connected products. The Murata Connectivity Modules enable developers to minimize their development time and effort for connectivity function implementation. Developers can get well verified Hardware and Software for Murata Wi-Fi and Bluetooth module on NXP i.MX platforms. Both Linux and FreeRTOS are supported.

i.MX 6/7/8 series are supported with Linux and i.MX RT series are supported with FreeRTOS.
- Linux based solution
- FreeRTOS based solution


Linux Based Solution

Features

  • World Class Quality Wi-Fi and Bluetooth module
  • Supported on NXP i.MX6/7/8 and Embedded Artists i.MX 6/7/8 platforms
  • Linux 4.1.15, 4.9.11, 4.9.88, and 4.9.123 are supported by Murata-enabled fmac Backports
  • Linux 4.14.78 has built-in fmac driver in both NXP i.MX BSP and Embedded Artists’ i.MX BSP
  • Various support of Wi-Fi flavors: 802.11b/g/n, 802.11a/b/g/n/ac SISO, 802.11a/b/g/n/ac 2x2 MIMO up to 600Mbps
  • NXP i.MX Platforms easily configured: execute online Github script (builds image), flash SD card and boot
  • Embedded Artists’ Platforms require no image builds: download Already-Murata-enhanced i.MX images, flash platform and boot
  • Cypress official tested release fmac WLAN driver on https://github.com/murata-wireless
  • Advance Bluetooth support (BR/EDR/LE)
  • Supports all standard profiles from BlueZ
  • FCC/IC/CE certified

Applications

  • Smart devices
  • Infotainment system
  • Medical systems (not implantable)
  • Enterprise-class intelligent control
  • Data systems
  • IoT Gateway

Documents

These documents will be uploaded in May.

  • Murata Quick Start Guide (Linux)
  • Murata Linux User Manual
  • Murata Wi-Fi/Bluetooth EVK for i.MX6 Hardware User Manual
  • Murata uSD-M.2 Adapter Product Brief
  • Murata uSD-M.2 Adapter Datasheet
  • Murata uSD-M.2 Schematic
  • Murata uSD-M.2 Layout
  • Murata Regulatory Testing Guide for Cypress-based Modules
  • Authorization Letter Template for FCC/IC

Supported Hardware by NXP

uSD-M.2: Murata uSD-M.2. Adapter + Embedded Artists M.2 Module required
M.2: Embedded Artists M.2 Module required

Module Chipset 6UL 6ULL/ 6ULZ 6SL* 6SLL 6SoloX 6Q/DL/ Solo 6QP 8MQ
1DX CYW4343W uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2  
1MW CYW43455 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2  
1LV CYW43012 uSD-M.2 uSD-M.2 uSD-M.2 uSD-M.2      
1CX CYW4356               M.2

*Wi-Fi Only

Supported Hardware by Embedded Artists

M.2: Embedded Artists M.2 Module required

Module Chipset 6UltraLite 6SoloX 6DualLite 6Quad 7Dual 7Dual Micro 8MQuad
1DX CYW4343W M.2 M.2 M.2 M.2 M.2 M.2 M.2
1MW CYW43455 M.2 M.2 M.2 M.2 M.2 M.2 M.2
1LV CYW43012 M.2 M.2 M.2 M.2 M.2 M.2 M.2
1CX CYW4356 M.2 M.2 M.2 M.2 M.2 M.2


FreeRTOS Based Solution

Features

  • World Class Quality Wi-Fi and Bluetooth module
  • Supported on NXP i.MX RT and Embedded Artists i.MX RT platforms
  • Sample applications are included in NXP’s MCUXpresso SDK 2.5.1 or later
  • FCC/IC/CE certified

Applications

  • Amazon Alexa Voice Service
  • Smart devices
  • Medical systems (not implantable)
  • Enterprise-class intelligent control
  • Data systems
  • IoT Gateway

Documents

These documents will be uploaded in May.

  • Murata Quick Start Guide (FreeRTOS)
  • Murata Wi-Fi/Bluetooth EVK for i.MX RT Hardware User Manual
  • Murata uSD-M.2 Adapter Product Brief
  • Murata uSD-M.2 Adapter Datasheet
  • Murata uSD-M.2 Schematic
  • Murata uSD-M.2 Layout

Supported Hardware by NXP

uSD-M.2: Murata uSD-M.2. Adapter + Embedded Artists M.2 Module required

Module Chipset RT106A RT1060 RT1050 RT1064 RT1020
1DX CYW4343W On-board uSD-M.2 uSD-M.2  

*Wi-Fi Only

Supported Hardware by Embedded Artists

M.2: Embedded Artists M.2 Module required

Module Chipset RT1062 RT1052
1DX CYW4343W M.2 M.2

5 Items

Show per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.
Set Ascending Direction
Order Number: LBEE5KL1DX
Chipset: Cypress (CYW4343W)
WLAN: 802.11b/g/n
BT: 4.2 BR/EDR/LE
Clock: Internal X'tal
Host Interface: SDIO
Recommended
In Production
Order Number: LBWA1KL1FX
Chipset: Cypress (CYW43364)
WLAN: 802.11b/g/n
BT: No
Clock: Internal X'tal
Host Interface: SDIO
Recommended
In Production
Order Number: LBEE5HY1MW
Chipset: Cypress (CYW43455)
WLAN: 802.11a/b/g/n/ac
BT: 5.0 BR/EDR/LE
Clock: Internal X'tal
Host Interface: SDIO
Recommended
In Production
Order Number: LBEE59B1LV
Chipset: Cypress (CYW43012)
WLAN: 802.11a/b/g/n
BT: 5.0 BR/EDR/LE 2MPHY
Clock: Internal X'tal
Host Interface: SDIO
Recommended
In Production
Order Number: LBEH5UL1CX
Chipset: Cypress (CYW4356)
WLAN: 802.11a/b/g/n/ac 2x2 MIMO
BT: 5.0 BR/EDR/LE
Clock: Internal X'tal
Host Interface: PCIe
Recommended
In Production
Part Order Number Chipset WLAN BT Clock Host Inter-
face
Dimen Cert Grade Status Com-
pare
Type 1DX LBEE5KL1DX Cypress (CYW4343W) 802.11b/g/n 4.2 BR/EDR/LE Internal X'tal SDIO 6.95 x 5.15 x 1.1 mm Yes* Consumer Recommended
In Production
Type 1FX LBWA1KL1FX Cypress (CYW43364) 802.11b/g/n No Internal X'tal SDIO 6.95 x 5.15 x 1.1 mm Yes* Consumer Recommended
In Production
Type 1MW LBEE5HY1MW Cypress (CYW43455) 802.11a/b/g/n/ac 5.0 BR/EDR/LE Internal X'tal SDIO 7.9 x 7.3 x 1.1mm Yes* Consumer Recommended
In Production
Type 1LV LBEE59B1LV Cypress (CYW43012) 802.11a/b/g/n 5.0 BR/EDR/LE 2MPHY Internal X'tal SDIO 10.0 x 7.2 x 1.4mm No Consumer Recommended
In Production
Type 1CX LBEH5UL1CX Cypress (CYW4356) 802.11a/b/g/n/ac 2x2 MIMO 5.0 BR/EDR/LE Internal X'tal PCIe 11.5 x 8.8 x 1.05mm No Consumer Recommended
In Production

5 Items

Show per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.
Set Ascending Direction
Filter By
Currently Filter By
  1. Product Status recommended in production
FILTER OPTIONS