WiFi + Bluetooth Module

Murata’s Wi-Fi™ and Bluetooth® combination modules are IEEE 802.11 and Bluetooth Special Interest Group (SIG) compliant devices.

Each module form factor requires minimal circuit board area on today’s high density mobile devices.

5 Items

Show per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.
Set Ascending Direction
Order Number: CMEN1ZZABH
Chipset: Marvell (88W8897)
WLAN: 802.11a/b/g/n/ac 2x2 MIMO
BT: 4.2 BR/EDR/LE
Clock: Internal X'tal
Host Interface: SDIO / PCIe / USB
Recommended
In Production
Order Number: LBEE5ZZ1PJ
Chipset: Qualcomm (QCA9377-3)
WLAN: 802.11a/b/g/n/ac
BT: 4.2 BR/EDR/LE
Clock: Internal X'tal
Host Interface: SDIO
Recommended
In Production
Order Number: LBEE5PA1LD
Chipset: Cypress (CYW43438) + STM32 (ARM Cortex-M4F)
WLAN: 802.11b/g/n
BT: 4.2 BR/EDR/LE
Clock: Internal X'tal
Host Interface: UART/SPI
Recommended
In Production
Order Number: LBEE5KL1DX
Chipset: Cypress (CYW4343W)
WLAN: 802.11b/g/n
BT: 4.2 BR/EDR/LE
Clock: Internal X'tal
Host Interface: SDIO
Recommended
In Production
Order Number: LBEE5U91CQ
Chipset: Qualcomm (QCA6174A)
WLAN: 802.11a/b/g/n/ac 2x2 MIMO
BT: 4.2 BR/EDR/LE
Clock: Internal X'tal
Host Interface: PCIe
Recommended
In Production
Part Order Number Chipset WLAN BT Clock Host Inter-
face
Dimen Cert Grade Status Com-
pare
Type ABH CMEN1ZZABH Marvell (88W8897) 802.11a/b/g/n/ac 2x2 MIMO 4.2 BR/EDR/LE Internal X'tal SDIO / PCIe / USB 16 x 12 x 1.5 mm No Consumer Recommended
In Production
Type 1PJ LBEE5ZZ1PJ Qualcomm (QCA9377-3) 802.11a/b/g/n/ac 4.2 BR/EDR/LE Internal X'tal SDIO 7.2 x 7.4 x 1.25 mm Yes* Consumer Recommended
In Production
Type 1LD LBEE5PA1LD Cypress (CYW43438) + STM32 (ARM Cortex-M4F) 802.11b/g/n 4.2 BR/EDR/LE Internal X'tal UART/SPI 8.9 x 7.8 x 1.2 mm Yes* Consumer Recommended
In Production
Type 1DX LBEE5KL1DX Cypress (CYW4343W) 802.11b/g/n 4.2 BR/EDR/LE Internal X'tal SDIO 6.95 x 5.15 x 1.1 mm Yes* Consumer Recommended
In Production
Type 1CQ LBEE5U91CQ Qualcomm (QCA6174A) 802.11a/b/g/n/ac 2x2 MIMO 4.2 BR/EDR/LE Internal X'tal PCIe 11.0 x 8.8 x 1.15mm No Consumer Recommended
In Production

5 Items

Show per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.
Set Ascending Direction