Sub-GHz Radios Support

Application Notes
2nd Generation ASH Radio PCB Gerber Files (10mWpcb_1522001x1.zip)
2nd Generation ASH Radio PCB Gerber Files (SM20HEMI_1528002x2.zip)
2nd Generation ASH Radio PCB Gerber Files (SM20LEMI_1528001x1.zip)
2nd Generation Ash Receiver 5V to 3V Conversion
2nd Generation ASH Transceiver 10 mW Power Amplifier Circuit Board
2nd Generation ASH Transceiver Designers Guide (English)
2nd Generation ASH Transceiver Designers Guide (Japanese Translation)
3rd-Generation ASH Transceiver Designer’s Guide
AN0900
Survey of Radio Regulations for RFM Transceiver RFICs (TRC103/104/105)
AN0901
TRC104 2.4 GHz Transceiver Reference Design
AN0901 Gerber Files
TRC104 2.4 GHz Transceiver PCB design and Gerber files
AN0902
TRC103 950 MHz Transceiver Reference Design
AN0902 Gerber Files
TRC103 950 MHz Transceiver PCB design and Gerber files
AN0903
TRC103 915 MHz Transceiver Reference Design
AN0903 Gerber Files
TRC103 915 MHz Transceiver PCB design and Gerber files
AN0904
TRC105 434 MHz Transceiver Reference Design
AN0904 Gerber Files
TRC105 434 MHz Transceiver PCB design and Gerber files
AN0905
TRC105 403 MHz Transceiver Reference Design
AN0905 Gerber Files
TRC105 403 MHz Transceiver PCB design and Gerber files
AN0906
TRC105 315 MHz Transceiver Reference Design
AN0907
TRC105 L-C RF Tuning Circuit
Antenna App Note: Part I Loop Antennas
Antenna Lengths
Antennas for Low Power Applications
ASH Transceiver Antenna Impedance Matching
Assembling ASH Radio Products Onto Customers' PWBs
Comparison Between OOK/ASK and FSK Modulation Techniques for Radio Links
Design and Certification of ASH Radio Systems for Japan
ESD Protection
FCC Regulations
Hand Soldering for TX, RX, and TR
High Data Rate SAW-Stabilized ASK Transmitter
Implementing a FHSS radio with the TRC103
Low Power ASK Transmitter
OOK Vs ASK Vs FSK
Reflow Soldering of SMD Products To Printed Wiring Boards (PWBs) Using Lead-Free Solder
Removing the TX, RX, and TR from the PCB
RFIC Battery Life Calculator
RFIC High Power TRC101-102
RFIC TX/RX Configuration
SAW Based Transmitter Design Notes
Saw-Stabilized FSK Oscillator
Simple Clock & Data Recovery
Transmitter Design Notes
TRC101-102 FHSS
TRC102 Range Test at 433.92MHz
Unique Considerations for Data Radio UARTS (AN43)
Using the TR8100 in ISSS Mode
World Wide Frequency Allocations for RFM's Transceivers, Transmitters and Receivers

back to top

 

Software
2nd Generation ASH Transceiver Software Designer's Guide (Updated, Faster Software)
RFIC Design Assistance: RFDA Software Datasheet
RFIC Design Assistance: RFDA Software zip file 60MB
RX Software Uart Example
Virtual Wire® Development Kits & Software

back to top

 

White Papers
Advances in SAW Technology (LPRA Presentation)
Saw-Based Hybrid Transceivers in Slam Packaging (AN41)

back to top

 

ISO 9001
Murata’s operations located in Dallas, Texas and in Duluth, Georgia are both ISO 9001:2008 certified, as certified by UL Management Systems Solutions, Inc., an independent ISO audit and certification firm.
ISO 9001:2008 Certificate – Dallas, Texas Operations
ISO 9001:2008 Certificate – Duluth, Georgia Operations