RF3023A-1

RF3023A-1
  • Description
  • Specs
  • Documents
  • Applications
  • Purchase
Low Loss RF SAW Filter
Product Type Filter
Product Status recommended in production
Frequency 433.97
Passband Measured dB
Insertion Loss (typ) 3.0000
Insertion Loss (max) 4.0000
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 4-Terminal Ceramic Surface Mount Package (SMP)
Package SM5035-4
Lid Symbol 718
Dimension 5.0 X 3.5 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Apr 18, 2019
Key Markets Filter
Key Applications Filter
Order Number RF3023A-1
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel
Carrier Tape Tape and Reel