RO3144E-3

RO3144E-3
  • Description
  • Specs
  • Documents
  • Applications
  • Purchase
Low Loss SAW Resonator
Product Type Resonator - Single Port
Product Status recommended in production
Frequency 916.65
Insertion Loss (typ) 1.2000
Insertion Loss (max) 1.6000
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 800
Dimension 3.0 X 3.0
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Apr 11, 2019
Key Markets Resonator
Key Applications Resonator
Order Number RO3144E-3
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel
Carrier Tape Tape and Reel