SF1097A-1

SF1097A-1
  • Description
  • Specs
  • Documents
  • Applications
  • Purchase
Product use for IF filtering
Product Type Filter
Product Status recommended in production
Frequency 71MHz
Bandwidth Measured MHz
Bandwidth MHz (typical) 0.324
Passband Measured dB
Insertion Loss (typ) 6.0000
Insertion Loss (max) 8.0000
Specification Temperature Range -40 to +85
Specification Temperature °C (min) -40
Specification Temperature °C (max) 85
Mounting Type 10-Terminal Ceramic Surface Mount Package (SMP)
Package SMP-53-S
Lid Symbol SF1097A-1
Dimension 13.3x6.5 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Aug 13, 2019
RoHs File View
Key Markets Test equipment
Key Applications IF
Order Number SF1097A-1
Shipping Size 7" @ 500 Units / Reel; 13" @ 1000 Units / Reel