- Description
- Specs
- Documents
- Applications
- Purchase
The SF1115A is Designed for GSM BTS Receiver IF Applications , Compatible with National Semiconductor Chip Set , Very Flexible Impedance Matching , Unbalanced or Balanced Input or Output , 9.1 x 7.1 mm Version of the SF1115A-1 , Complies with Directive 2002/95/EC (RoHS) |
Product Type | Filter |
Product Status | to be discontinued |
Frequency | 199MHz |
Bandwidth Measured | MHz |
Bandwidth MHz (typical) | 0.3 |
Passband Measured | dB |
Insertion Loss (typ) | 6.5000 |
Insertion Loss (max) | 7.0000 |
Specification Temperature Range | -35 to +85 |
Specification Temperature °C (min) | -35 |
Specification Temperature °C (max) | 85 |
Mounting Type | 10-Terminal Surface Mount Package (SMP) |
Package | SM9171-10 |
Lid Symbol | SF1115A |
Dimension | 9.1 x 7.1 mm |
Power Class | No |
Technology | SAW |
RoHs Compliant | Yes |
ISO9001 | Yes |
TS16969 | Yes |
Document Statement | Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters. |
Data Sheet | Download PDF |
Data Sheet Date | Sep 7, 2007 |
RoHs File | View |
Key Markets | Telecommunications |
Key Applications | GSM / DCS Applications |
Applications Characteristics | For Internet of Things and M2M broadband network infrastructure applications that require: | - GSM (900MHz) technology and/or DCS (1800MHz) technology | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size. |
Order Number | SF1115A |
Shipping Size | 7" @ 500 Units / Reel; 13" @ 2000 Units / Reel |