SF2259H-1

SF2259H-1
  • Description
  • Specs
  • Documents
  • Applications
  • Purchase
The SF2259H-1 is a 915 MHz RF SAW filter with 26 MHz Bandwidth in a 2.0 x 1.6 x 0.9 mm surface-mount case.
Product Type Filter
Product Status recommended in production
Frequency 915
Bandwidth Measured MHz
Passband Measured dB
Insertion Loss (typ) 3.0000
Insertion Loss (max) 4.6000
Specification Temperature Range 0 to +50
Specification Temperature °C (max) 50
Mounting Type 4-Terminal Ceramic Surface Mount Package (SMP)
Package SM2016-4
Lid Symbol B2
Dimension 2.0 x 1.6 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Jul 23, 2018
S-Parameter Narrow Download
S-Parameter Wide Download
RoHs File View
Key Markets Industrial
Key Applications AMR, Security Systems
Order Number SF2259H-1
Shipping Size 7" @ 2000 Units / Reel / 1 unit /Box