SF2375E

SF2375E
  • Description
  • Specs
  • Documents
  • Applications
  • Purchase
The SF2375E is a low insertion loss, low GDD RF SAW Filter product for use in GPS and mobile communications in a 3.0 x 3.0 x 1.3 mm surface-mount case
Product Type Filter
Product Status under development recommended
Frequency 1538.5
Bandwidth Measured MHz
Bandwidth MHz (typical) 45
Passband Measured dB
Insertion Loss (typ) 3.4000
Insertion Loss (max) 3.8000
Specification Temperature Range -40 to +85
Specification Temperature °C (min) -40
Specification Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 6C
Dimension 3.0x3.0mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Nov 12, 2018
S-Parameter Narrow Download
S-Parameter Wide Download
Key Markets Mobile commnuniation
Key Applications Mobile commnuniation
Order Number SF2375E
Order Increment 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel
Shipping Size 1 unit /Box