SF2391E

SF2391E
  • Description
  • Specs
  • Documents
  • Applications
  • Purchase
Low loss filter for Band 8
Product Type Filter
Product Status recommended in production
Frequency 897.5
Bandwidth Measured MHz
Bandwidth MHz (typical) 52
Passband Measured dB
Insertion Loss (typ) 2.5000
Insertion Loss (max) 3.5000
Specification Temperature Range -30 to +105
Specification Temperature °C (min) -30
Specification Temperature °C (max) 105
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 6Y
Dimension 3.0x3.0mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Oct 8, 2018
S-Parameter Narrow Download
S-Parameter Wide Download
Key Markets Telecom
Key Applications Wireless BTS
Order Number SF2391E
Order Increment 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel
Shipping Size 1 unit /Box