SF2395H

SF2395H
  • Description
  • Specs
  • Documents
  • Applications
  • Purchase
Product used for GPS, Low GDD.
Product Type Filter
Product Status recommended in production
Frequency 1224
Bandwidth Measured MHz
Bandwidth MHz (typical) 100
Passband Measured dB
Insertion Loss (typ) 3.2000
Insertion Loss (max) 3.8000
Specification Temperature Range -40 to +105
Specification Temperature °C (min) -40
Specification Temperature °C (max) 105
Mounting Type 4-Terminal Ceramic Surface Mount Package (SMP)
Package SM2016-4
Lid Symbol A6
Dimension 2x1.6mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Sep 13, 2018
RoHs File View
Key Markets GPS
Key Applications GPS
Order Number SF2395H
Order Increment 7" @ 2000 Units / Reel; 13" @ 10000 Units / Reel
Shipping Size 1 unit /Box