SF2415E-1

SF2415E-1
  • Description
  • Specs
  • Documents
  • Applications
  • Purchase
Low loss filter for ISM Band
Product Type Filter
Product Status recommended in production
Frequency 869
Bandwidth Measured MHz
Bandwidth MHz (typical) 8
Passband Measured dB
Insertion Loss (typ) 3.0000
Insertion Loss (max) 4.5000
Specification Temperature Range -40 to +80
Specification Temperature °C (min) -40
Specification Temperature °C (max) 80
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol A1
Dimension 3.0x3.0mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Jun 15, 2018
S-Parameter Narrow Download
S-Parameter Wide Download
Key Markets Meter applications
Key Applications W-Mbus
Order Number SF2415E-1
Order Increment 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel
Shipping Size 1 unit /Box