SF2446E

SF2446E
  • Description
  • Specs
  • Documents
  • Applications
  • Purchase
The SF2446E is a SAW filter product designed for use in radiolocation.
Product Type Filter
Product Status recommended in production
Frequency 435
Bandwidth Measured MHz
Bandwidth MHz (typical) 12
Passband Measured dB
Insertion Loss (typ) 1.7000
Insertion Loss (max) 3.0000
Specification Temperature Range -40 to +85
Specification Temperature °C (min) -40
Specification Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol B3
Dimension 3.0x3.0mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Aug 10, 2018
S-Parameter Narrow Download
S-Parameter Wide Download
Key Markets Walki talki
Key Applications Radiolocation
Order Number SF2446E
Order Increment 1 unit /Box
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel