SF2467H

SF2467H
  • Description
  • Specs
  • Documents
  • Applications
  • Purchase
Product used for GPS, Low GDD
Product Type Filter
Product Status under development recommended
Frequency 1542
Bandwidth Measured MHz
Bandwidth MHz (typical) 40
Passband Measured dB
Insertion Loss (typ) 2.5000
Insertion Loss (max) 4.0000
Specification Temperature Range -40 to +85
Specification Temperature °C (min) -40
Specification Temperature °C (max) 85
Operating Temperature Range -40°C to +85C
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 4-Terminal Ceramic Surface Mount Package (SMP)
Package SM2016-4
Lid Symbol B4
Dimension 2x1.6 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Aug 2, 2018
S-Parameter Narrow Download
S-Parameter Wide Download
Key Markets GPS
Key Applications GPS
Order Number SF2467H
Order Increment 7" @ 2500 Units / Reel; 13" @ 10000 Units / Reel
Shipping Size 1 unit /Box