Type 1LD-Ayla

Type 1LD-Ayla
  • Description
  • Specs
  • Documents
  • Software
  • Block Diagram
  • Purchase
Type 1LD-Ayla is a small module with Ayla cloud agent pre-loaded. Murata is partnering with Ayla Networks to offer edge connectivity, device management, data analysis and security.

Type 1LD-Ayla enables Ayla Cloud service connectivity via UART or SPI interface. Ayla cloud agent is ready-made solution for time-to-market. Your UART or SPI interface becomes cloud connectivity with Type 1LD-Ayla. Wifi connection, TCP/IP, security supplicant, wifi onboarding are already taken care of. No complicated hardware design required.

Product Type MCU Module
Product Status under development recommended
Grade 4646
Frequency 2.4GHz
Frequency MHz (min) 2400
Frequency MHz (max) 2483.5
Chipset Cypress (CYW43438) + STM32 (ARM Cortex-M4F)
Processor ARM Cortex-M4F
Modulation DSSS / CCK / OFDM
Embedded Stack Yes
Antenna External
RF Conn/ Antenna Not Included
Sleep Clock No
System Clock Internal X'tal
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 8.9 x 7.8 x 1.2 mm
Supply Voltage (Vdc) 3.3
Transmit Power +17dBm @ 11Mbps
+13dBm @ 54Mbps
+12dBm @ 65Mbps
Receiver Sensitivity -96dBm @ 1Mbps (2.4GHz)
-89dBm @ 11Mbps (2.4GHz)
-76dBm @ 54Mbps (2.4GHz)
-73dBm @ 65Mbps (2.4GHz)
Transmit Mode Current 330mA @ 11Mbps (2.4GHz)
250mA @ 54Mbps (2.4GHz)
240mA @ 65Mbps (2.4GHz)
Receive Mode Current 55mA
Data Rate WLAN 11, 54, 65 Mbps
Bluetooth No
WLAN 802.11b/g/n
Technology WiFi
Network AP and STA dual mode
Host Interface UART/SPI
I/O Interface GPIO
Host Interface Other No
Interface Voltage (Vdc for VIO) 3.3
FCC/IC Certified FCC/IC "Reference" Certified
ETSI Certified Yes
ISO9001 Yes
TS16969 No
Certification
CE (Europe) EN 300328 V2.1.1
  Conducted Test Report available
Note: CE marking and declaration should be done by customer as a final product.
Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.
RoHs File Yes
Software
  • See Ayla's Website for Ayla IoT Cloud Software and more information.

  • Learn more about Ayla IoT Platform on Murata Solutions.

  • Driver Firmware Ayla Networks software
    Block Diagram : Type 1LD-Ayla
    Sample Part Number LBEE5PA1LD-ATEMP-AYLA
    Production Part Number LBEE5PA1LD-222
    Purchase

    Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

    Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

    To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

    Order Increment 2,000