- Description
- Specs
- Documents
- Software
- Block Diagram
- Purchase
Type 1PJ module is a very high performance module that includes 2.4GHz/5GHz WLAN and Bluetooth functionality for consumer grade applications. Based on Qualcomm QCA9377, the module provides IEEE 802.11a/b/g/n/ac (1x1) and Bluetooth 5.0 BR/EDR/LE. |
Annual Volume | 100,000 |
Product Type | Module |
Product Status | recommended in production |
Grade | Consumer |
Frequency | 2.4GHz & 5 GHz |
Frequency MHz (min) | 2400 |
Frequency MHz (max) | 5825 |
Chipset | Qualcomm (QCA9377-3) |
Processor | No |
Modulation | DSSS / CCK / OFDM |
Antenna | External |
RF Conn/ Antenna | Not Included |
Sleep Clock | No |
System Clock | Internal X'tal |
Operating Temperature Range | -30 to +85 |
Operating Temperature °C (min) | -30 |
Operating Temperature °C (max) | 85 |
Mounting Type | SMT |
Package | LGA |
Dimension | 7.2 x 7.4 x 1.25 mm |
Supply Voltage (Vdc) | 3.135 - 3.465 |
Output Power | TBD |
Transmit Power |
+19 dBm @ 11Mbps (2.4GHz) +17 dBm @ 54Mbps (2.4GHz) +14 dBm @ 65Mbps (2.4GHz) +11 dBm @ 54Mbps (5GHz) +10 dBm @ 65Mbps (5GHz) +8 dBm @ 433Mbps (5GHz) |
Receiver Sensitivity |
-89 dBm @ 11Mbps (2.4GHz) -74 dBm @ 54Mbps (2.4GHz) -63 dBm @ 200Mbps (2.4GHz) -71 dBm @ 54Mbps (5GHz) -69 dBm @ 65Mbps (5GHz) -59 dBm @ 433Mpbs (5GHz) |
Receive Mode Current | 90mA @ 433Mbps (5GHz) |
Data Rate WLAN | 11, 54, 65, 150, 433 Mbps |
Data Rate Bluetooth | 3 Mbps |
WLAN | 802.11a/b/g/n/ac |
Bluetooth | 5.0 BR/EDR/LE |
Power Class | Class 1 |
Technology | WiFi+Bluetooth |
Network | AP and STA dual mode |
Host Interface | SDIO |
I/O Interface | PCM/I2S |
Host Interface Other | No |
Host Interface BT | UART |
Interface Voltage (Vdc for VIO) | 1.8 or 3.3 |
FCC/IC Certified | No |
ETSI Certified | No |
ISO9001 | Yes |
TS16969 | No |
Platform | Linux |
Data Sheet | Download PDF |
Data Sheet Date | Mar 6, 2019 |
Software | Please submit the information through the Contact Us button to initiate a contact into Murata sales or wireless team for more information about software availability. |
Driver Firmware |
|
![]() |
Production Part Number | LBEE5ZZ1PJ-377 |
Purchase |
Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications. Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements. To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top. |
Order Increment | 2,000 |
Shipping Size | 2000 |